
EvoFlat VX-F, Bottom, 49 kW, Type 2
145F3920
EvoFlat VX-F -2 StS R, indirect station for radiator heating, DHW HEX stainless steel type 2
145F3920
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Depth without cover [mm] | 152 mm |
| Description | EvoFlat VX-F -2 StS R, indirect station for radiator heating, DHW HEX stainless steel type 2 |
| DG Indicator Profile | Contains Liquids |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 49 kW |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| Electrical connection | 230V 50 Hz |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
Characteristic | Value |
|---|---|
| HE pipe size | Ø18 |
| Heating capacity [kW] [Max] | 10 kW |
| Heating control type | Thermostatic + Differential pressure |
| Heating controller name | FTC |
| Heating system type | Radiator heating |
| Height without cover [mm] | 717 mm |
| HEX DHW brazing material | Brazed stainless steel |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | Yes |
| Material Description | EvoFlat VX-F 2StS R |
| Metering | Prepared for water and energy meter |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat VX-F |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Safety valve | Yes |
| Station size type | Type 2 |
| Strainer | PrimarySecondary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Kilogram |
| Net weight | 25.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5702424648428 |