Danfoss logo
Vxe SLS-product-category

Vxe SLS

The VXe SLS is a fully insulated substation for indirect heating with one heating circuit and primary connection for an storage charging cylinder featuring high performance and simple operation.

Features and benefits

  • Connectivity with LeanHeat Monitor for monitoring and remote setting
  • Fully insulated with very low heat losses
  • Indirect heating, 1 HE circuit
  • Secondary connection for storage charging cylinder
  • Fitting piece for heat meter in DH and cylinder return line
  • Customer-specifc solutions, specially adapted to the applicable technical regulations
  • Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations.
  • Advanced electronic control of heating (HE) with weather compensation and remote access possibility
  • Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
  • Capacity: Up to 30 kW HE, 15 kW FH and 40 kW DHW