Termix VMTD-F MIX-I
The Termix VMTD-F MIX is a complete solution with built-in water heater and heating system with differential pressure control and mixing loop.
Features and benefits
- Substation for district heating and decentralized systems
- Direct heating and DHW temperature regulation with a flow-compensated temperature controller
- Capacity: 33-55 kW DHW, 15-20 kW HE
- DHW in sufficient quantity
- Operates independently of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation
- Optimum temperature regulation up to DH supply temperature 100 °C