Danfoss logo
DFH-72-R_267B1171_267B1172_267B1174

DFH pre-configured stations, Top and bottom, 50 kW

267B1172

DFH-72, Top/bottom connections, floor heating, DHW 50 kW, HEX copper, right version
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Direct heating with mixing loop and Instantaneous DHW

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating with mixing & Instantaneous DHW
Check valveYes
Circulation pumpYes
Connection directionTop and bottom
Connection direction primary and secondaryTop and bottom
Contains batteriesNo
Cover materialEPP
DescriptionDFH-72, Top/bottom connections, floor heating, DHW 50 kW, HEX copper, right version
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]50 kW
DHW controller nameTD-21
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating control typeThermostatic
Characteristic
Value
Heating controller nameTD-21
Heating system typeFloor heating
HEX DHW brazing materialBrazed copper
HEX heating brazing materialCopper
In scope of WEEENo
Material DescriptionDFH-72 50 Kw R
MeteringPrepared for water and energy meter
Mixing circuit - controlThermostat
PipingStainless steel
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeDFH pre-configured stations
REACH Candidate List substancesLead (CAS no. 7439-92-1)
StrainerPrimary
Supply temperature construction [˚C]90 °C
Thermal conductivity [W/mK]0.036 W/m-K

General specifications

Characteristic
Value
Gross weight20.5 Kilogram
Net weight20.5 Kilogram
Characteristic
Value
EAN/UPC5702424658755
Proposition 65Cancer and Reproductive Harm