EvoFlat MSS
The EvoFlatTM MSS is a district heating flat station for direct heating with mixing circuit and instantaneous domestic hot water. Innovative self-acting TPC – M controller for control of heating and DHW temperature. Designed for wall mounting or built in wall.
Features and benefits
- Flat station for direct heating with mixing
- No retightening of internal connections
- Capacity: 15 kW HE, 37-55 kW DHW
- Minimum space required for installation
- Built-in or wall-mounted variant
- Pipes and plate heat exchanger made of
- Constant DHW temperature even
- Minimized risk of lime scale and bacteria