Termix VMTD-N-B
The Termix VMTD - N - B is a complete solution with built-in water heater and a differential pressure controlled heating system.
Features and benefits
- Substation for DH and decentralized systems
- Direct heating and DHW temperature regulation with a thermostatic control valve
- Capacity: 29 – 80 kW for DHW, 15 – 23 kW for HE
- DHW in sufficient quantity
- Operates independently of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation