Danfoss logo
Termix VMTD-F-B-product-category

Termix VMTD-F-B

The Termix VMTD-F-B is a complete solution with built-in water heater and a differential pressure controlled heating system.

Features and benefits

  • Substation for DH and decentralized systems
  • Direct heating and DHW temperature regulation with a thermostatic control valve
  • Capacity: 33 – 85 kW for DHW
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation