SPARE PART, EV220A 14B MIX & EV220T
042U1065
Product type: SPARE PART, Used for product: EV220A 14B MIX & EV220T, Service kit, Function: NC
042U1065
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part Service kit EV220A & EV220T |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts included | 2 x O-ringsArmature assemblyArmature springDiaphragm assemblyDiaphragm spring |
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Type designation | Actuator set and coil |
| Used for product | EV220A 14B MIX & EV220T |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.136 Kilogram |
| Net weight | 0.092 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.116 Liter |
| EAN/UPC | 5702428972437 |