
Spare part, 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Cable plug
042N0178
Type: SPARE PART, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves, Spare parts and accessories for Valves
Recommended replacement: 042N1278
042N0178
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCA |
| Cable diameter [mm] [max] | 8.0 mm |
| Cable diameter [mm] [min] | 6.0 mm |
| Cable properties | Ø4.5 MM - Ø11 MM |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour | Black |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection form | Form A |
| Electrical connection standard | EN 175301-803 |
| Enclosure rating IP | IP65 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Gasket material | NBR |
| Material Description | Accessory Cable Plug EN175301-803A I-100 |
| Packing format | Industrial pack |
| Product group | Solenoid coil accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cable plug |
| Product Type | Spare part |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Type designation | Cable plug |
| Used for product | 018F Coil Type B018Z Coil Type B042N Coil Type B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.105 Liter |
| EAN/UPC | 5702423205868 |