
AFQM 2
AFQM 2 is a self-acting flow controller with integrated control valve developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings.
AFQM 2 has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphragm. Controllers are used together with Danfoss electrical actuators:
– AFQM 2 DN 65-250
– AMV(E) 655 without spring return function and with manual operation;
– AMV(E) 658 SD2) spring return function and manual operation;
– AMV(E) 659 SD1) spring return function;
– AMV(E) 55
– AFQM 2 DN 65-125
– AMV(E) 56
1) DIN approved (according to EN 14597)
2) not DIN approved
Main data:
– DN 65-250
– kVS 60-800 m3/h
– Flow range 3.0-500 m3/h
– PN 16, 25, 40
– Differential pressure over the flow control cone ΔpMCV:
– 0.2 bar (standard version) or
– 0.5 bar (high flow version)
– Temperature:
– Circulation water / glycolic water up to 30 %: 2 … 150 °C
– Connections: Flange
Features and benefits
- Self-acting flow control for reliable operation without auxiliary energy.
- Adjustable maximum flow for precise system balancing and protection.
- Wide selection of actuators for simple to advanced control applications.