AB-QM Flexo
Product types shown: 1

AB-QM 4.0 Flexo
Danfoss AB-QM 4.0 Flexo with AB-QM valve, 3-way ball valve design, and 80 mm center distance is a compact and time-saving connection set. It’s designed for creating optimal hydronic balance in cooling and heating applications with the variable flow (such as fan coil units (FCU) or chilled beams). Flow is controlled by the AB-QM pressure independent control valve to avoid overflow and reduced efficiency of the thermal unit.