&w=1920&q=75)
CTR 20
The CTR is an electrically operated 3-way valve designed specifically for operation in CO2 systems with heat reclaim. CTR is designed to allow full proportional control of the surplus heat from compressor pack into the heat exchanger of transcritical heat reclaim solutions.
The proportional control of the CTR ensures that the exact amount of heat required is available at any time, and the possibility to operate smoothly in change over allowing for stable control.
The typical application for the CTR is a Pack/rack system in food retail application working with transcritical CO2. Heat reclaim is the current most attractive energy advantage of trans critical CO2. Even as CO2 systems are on par or out perform traditional HFC installations on energy performance, this also ensures the possibility to supply high quality heat to be exploited. Heat reclaim is seeing an increased deployment and becoming a norm in most CO2 retail installations today.
Features and benefits
- Full proportional and on / off control of the heat reclaim system
- 2 inlets and 1 outlet or 1 inlet and 2 outlets
- Applicable to R744 and other common refrigerants
- CTR is compatible with oil types PAG and POE
- Full serviceable cartridge design valve
- Modulating operation to ensure smooth transition
- Leak tight, motor integrated in valve and standard M12 connector for easy connection to the motor driver
- Eliminates pressure peaks in heat reclaim systems and Internal / external corrosion resistant design
- Controls transcritical pressure up to 140 bar and Internal / external corrosion resistant design
- Available for combo weld or solder/braze and manufactured according to ISO / TS 16943