Danfoss logo
TGE-product-category

TGE

TGE is a dedicated designed series ofthermostatic expansion valves for all standardrefrigerants.The tight design meets the environmentaldemands for today and future. Versions for nonstandard refrigerants can be produced to order.

Features and benefits

  • Refrigerants: R410A, R32, R452B, R454B, R22, R134a, R1234ze, R407F, R407A, R404A, R507, R407C and R290
  • Balance port design
  • Biflow with expansion in both directions
  • Low hysteresis
  • Long lifetime for heat pump applications
  • Mechanical connections types solder ODF, flare, MIO, ORFS are available
  • Laser welded, stainless steel power element, capillary tube, and bulb
  • MOP (Max. Operating Pressure) function is available
  • Optional bleed function
  • Adjustable superheat setting

TGE thermostatic expansion valves, fixed orifice

A new level of performance and cost-effectiveness

Designed for light commercial and commercial air conditioning systems, the range of TGE thermostatic expansion valves offers you a new level of performance and cost-effectiveness.

The TGE product range fits all air conditioning applications (from 2.75 to 34.7 TR) and can be customized for your specific requirements. With the TGE range you will get a hermetically tight design meeting the environmental demands of today and tomorrow. The TGE program can be used for the majority of fluorinated refrigerants.

One of the main benefits is the laser-welded stainless steel power element with double-diaphragm, which provides consistent functionality throughout its service life. In addition, the laser welded adjustment device reduce external leak from the valve body.

Product Highlights

  • Designed with a double-diaphragm, for a long service life
  • Top part in stainless steel
  • Adjustable superheat setting
  • Available with a maximum operating pressure (MOP) charge - Optional with various charges (e.g. anti-hunting charge)
  • Max. working pressure 46 bar (667 psig)
  • Mechanical connections (solder, flare, MIO, ORFS) available
  • Capacity range: 3.5 to 52 TR (12 to 182 kW) R410A
  • Compliance with ATEX hazard zone 2