
Thermostatic expansion valve, TGE, R410A
067N3076
Temperature range [°F]: -15 - 50, Orifice capacities [TR]: 31, Pressure equalization: Externally equalized, Superheat setting: Adjustable
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TGE
067N3076
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSK |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| Capillary tube length [in] | 118.0 in |
| Capillary tube length [mm] | 3000 mm |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Element temperature max. [°C] | 110 °C |
| Element temperature max. [°F] | 230 °F |
| Equalization connection type | Solder, ODF |
| Equalization size [mm] | 6 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 28.00 mm |
| Material Description | TGE 31 ExpansionValve Solder I/8 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| MOP Point [°C] | 15 °C |
| MOP Point [°F] | 60 °F |
| MOP Point [psig] | MOP 165 |
| Orifice capacities [kW] | 110.00 kW |
Characteristic | Value |
|---|---|
| Orifice capacities [TR] | 31.00 TR |
| Orifice size | 26 |
| Outlet connection type | Solder, ODF |
| Outlet size [mm] | 35.00 mm |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| Pressure equalization | Externally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TGE |
| Quantity per packing format | 8 pc |
| Rated cap. cond. Range N [IMP] | tcond=100 °Ftevap=40 °Ftliq=98 °F |
| Rated cap. cond. Range N [SI] | tcond=38 °Ctevap=4.4 °Ctliq=37 °C |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | 3c484d77-61a0-4822-8540-e10a4d795088 |
| SCIP dossier product name | TGE -Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 4.00 °C |
| Static Superheat (SS) [°F] | 7.20 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -25 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | -15 °F |
| UL approved refrigerants | R410A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.118 Kilogram |
| Net weight | 1.005 Kilogram |
| Volume | 2.812 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428140577 |
| Proposition 65 | Cancer and Reproductive Harm |