
Solenoid coil, BV240A, Cable, 1 m, Supply voltage [V] AC: 240, Multi pack
018Z6123
Solenoid coil, Product Type: BV240A, Supply voltage [V] AC: 240, Enclosure rating IP: IP65, Cable length [m]: 1, Coil connection: Cable, Actuator size: 13.5 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BV, BV, BV
018Z6123
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEX - Cat. 3 - Zone 2LLC CDC TYSK |
| Cable length [in] | 40.00 in |
| Cable length [m] | 1.000 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil fastening | Finger screw |
| Colour | Black |
| Compliance | EN 60079-0EN 60079-15 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection standard | ATEX 94/9/EF ZONE 2 |
| Electrical connector | 3 core cable |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| EX Sales text | -40C<ta<+50CII 3G Ex nA IIB T4 Gc |
| Frequency [Hz] | 50 Hz |
| Material Description | Coil BV240A 240V 50Hz 1m cable ATEX |
| Packing format | Multi pack |
| Power consumption [W] | 11.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BV240A |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Serviceable | No |
| Supply voltage [V] AC | 240 V |
| Type designation | BV240A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.38 Kilogram |
| Net weight | 0.341 Kilogram |
| Volume | 0.897 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428844260 |
| Proposition 65 | Cancer and Reproductive Harm |