PU Insulation jacket, PU-FOAM, S110-IS10-1500
181H1821
Length [mm]: 1500
181H1821
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1500.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S110 IS10 FEA L1500 DP PUR |
Characteristic | Value |
|---|---|
| Model | S110-IS10-1500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40.3 Kilogram |
| Net weight | 40.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2702.832 Liter |