MW Insulation jacket, MINERAL WOOL, S47-IS16-600
181H1061
Length [mm]: 600
181H1061
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 600.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S47 IS16 FEA L600 DP MW |
Characteristic | Value |
|---|---|
| Model | S47-IS16-600 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 43.4 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 43.4 Kilogram |