Plate, S8/DBPL.08 316L TL 1234R/L H.O
134Z0386
Connection: DN32, Material: AISI316L, Thickness [mm]: 0.4
134Z0386
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI316L |
| Material Description | S8/DBPL.08 316L TL 1234R/L H.O (I) |
| Model | S8/DBPL.08 316L TL 1234R/L H.O |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | HANG ON |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.67 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.67 Kilogram |