
Electron. control accessories, DEL EKA183A Programming Key, ERC 21X, ERC 21X
080X4000
DEL EKA183A Programming Key, ERC 21X, Used for product: ERC 21X, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080X4000
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Function | Programming Key |
| In scope of WEEE | Yes |
| Material Description | DEL EKA183A Programming Key, ERC 21X |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Programming key |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| Used for product | ERC 21X |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.054 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.545 Liter |
| EAN/UPC | 5715162711682 |