
Electron. control accessories, DEL AK-MMI Display, LCD, AK-PC 7xx
080G0311
DEL AK-MMI Display, LCD, Used for product: AK-PC 7xx, Packing format: Multi pack, Quantity per packing format: 34
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G0311
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECMIMGOST RUL |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | RS232 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP65 |
| Frequency [Hz] | 50/60 Hz |
| Function | LCD display for AK-PC 7xx |
| Further information | Incl. Connectors |
| Material Description | DEL AK-MMI Display, LCD |
| Mounting method | Build inPanel |
| Packing format | Multi pack |
| Power consumption [W] | 1.6 W |
Characteristic | Value |
|---|---|
| Product features | Buzzer |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Display |
| Product Type | Accessory |
| Quantity per packing format | 34 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC [max] | 30.00 V |
| Supply voltage [V] DC [min] | 12.00 V |
| Type designation | AK-MMI |
| UL mark | Yes |
| Used for product | AK-PC 7xx |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.254 Kilogram |
| Net weight | 0.184 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.926 Liter |
| EAN/UPC | 5702428819732 |