BasicGrip
Product types shown: 1

Basic floor panels
The floor panel consists of EPS (Expanded Polystyrene) which can serve as both an insulation layer as well as a fastening method for 16 mm floor heating pipes at the same time. The hard EPS is strong enough to walk on during installation of the pipe. The floor panel has a size of 0.62 m² (1040 mm x 595 mm) and allows for a pipe cc distance of 50 mm. The floor panels are connected with a tongue and groove connection which ensures a tight seal of cement and screed.