BOCK, Miscellaneous, Paint
097B81077
Compressors spare parts, Set-onshore var./IIC 0,5kg *EX, Legacy BOCK ID: 81077
097B81077
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66 |
| Contains batteries | No |
| Description | Set-onshore var./IIC 0,5kg *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81077 |
| Material Description | Set-onshore var./IIC 0,5kg *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Paint |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 700 Gram |
| Net weight | 700 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551837 |