BOCK, Compression component, Ring
097B70438
Compressors spare parts, Pistonring piston 28, Legacy BOCK ID: 70438
097B70438
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Pistonring piston 28 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70438 |
Characteristic | Value |
|---|---|
| Material Description | Pistonring piston 28 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558515 |