BOCK, Connector, Valve
097B50566
Compressors spare parts, Solenoid coil 12V DC w/o el.b., Legacy BOCK ID: 50566
097B50566
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Solenoid coil 12V DC w/o el.b. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50566 |
Characteristic | Value |
|---|---|
| Material Description | Solenoid coil 12V DC w/o el.b. |
| Power supply | 12V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 140 Gram |
| Net weight | 140 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895313 |