
Thermostat, UT 73
060H1402
Temperature range [°C]: 0 - 40, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UT
060H1402
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 130 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | CEEACEMCDLVDRoHSRoHS ChinaTYSKUKCA |
| Capillary tube length [mm] | 2000 mm |
| Capillary tube material | Copper |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPDT |
| Contact rating | AC15=1 A, 250 VAC1=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Clamps Terminal screws |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | UT 73 Thermostat I/48 |
Characteristic | Value |
|---|---|
| Max. sensor temperature [°C] | 90 °C |
| Max. sensor temperature [°F] | 195.0 °F |
| Mounting method | Panel mounting |
| Packing format | Industrial pack |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | UT 73 |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances | No |
| Reset function | Auto |
| Sensor size (Ø x L) [in] | 15/64 x 4 44/64 in |
| Sensor size (Ø x L) [mm] | 6 x 119 mm |
| Serviceable | No |
| Temperature range [°C] [max] | 40 °C |
| Temperature range [°C] [min] | 0 °C |
| Temperature range [°F] [max] | 105 °F |
| Temperature range [°F] [min] | 32 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.135 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.683 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428529617 |
| Proposition 65 | Cancer and Reproductive Harm |