
Compact pressure switch, FTB
061G1009
Contact function: SPDT, Reset function: Manual, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 33
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FTB
061G1009
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Approval | UL |
| Capillary tube length [mm] | 1000 mm |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPDT |
| Contact rating | AC125V/AC240VFLA 20 A |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | 3 x Faston terminal 250 |
| Electrical connection | Spade connectors |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | FTB Pressure Switch 3UC11 I/100 |
| Max. test pressure [bar] Pe | 40.0 bar |
| Max. Working Pressure [bar] | 33.0 bar |
| Max. Working Pressure [psig] | 478 psig |
| Mounting options | 2 x M4 x 0.7 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Pressure connection size | 2.4 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Pressure setting OFF [bar] | 27.0 bar |
| Pressure setting ON [bar] | 22.0 bar |
| Product accessories | No |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Compact pressure switch |
| Product Type | FTB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R134aR32R404AR407AR407CR407FR410AR448AR449AR450AR452AR452BR454AR454BR454CR455AR507AR513A |
| Reset function | Manual |
| Serviceable | No |
| Specification key | FTB-3UC11 |
| Type designation | FTB-3UC11 |
| UL approved refrigerants | R134aR404AR407AR407CR407FR410AR448AR449AR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.114 Kilogram |
| Net weight | 0.108 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.304 Liter |
| EAN/UPC | 5702428257947 |