
Optyma™, NF5,5FXN0
114G2573
Segment usage: Low Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114G2573
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | UL |
| China RoHS compliance | Out of scope |
| Compressor model | NF5.5FX |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_2 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NF5,5FXN0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | NF5,5FXN0 115V CONDENS. UNIT |
Characteristic | Value |
|---|---|
| Model number | NF5,5FXN0 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ N0 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| SCIP dossier no. | f9a3f774-d2f8-4af3-a234-1eafee97cb4e |
| SCIP dossier product name | OPTYMA N0 N2 T0 T2 |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| UL mark | Yes |
| Version | N0 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.326 Kilogram |
| Net weight | 16.326 Kilogram |
| Volume | 52.881 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428569880 |
| Proposition 65 | Cancer and Reproductive Harm |