
Electrical component, Wiring assembly
PCM504A006J
Wiring assembly 52X1-1 5,52X1-2 5,52X1-2 6,52X1-1 6- PWB1 CNM1
PCM504A006J
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Wiring assembly 52X1-1 5,52X1-2 5,52X1-2 6,52X1-1 6- PWB1 CNM1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| Material Description | SPARE PART, WIRING ASSY PWB1 CNM1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Wiring assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.525 Liter |
| EAN/UPC | 5702424660215 |