
Connector, Coil
LCA382F006F
Coil for SV-OIL1, SR10D-79B-9, Rated voltage:AC220V 1 phase 50/60Hz
LCA382F006F
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Coil for SV-OIL1, SR10D-79B-9, Rated voltage:AC220V 1 phase 50/60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Connector |
| Material Description | SPARE PART, COIL ASSY,SOLENOID SV-OIL1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Coil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.375 Kilogram |
| Net weight | 0.326 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.491 Cubic decimeter |
| EAN/UPC | 5702424660567 |