
Connector, Elbow
6804505A07
Elbow Connector Rotalock 1"3/4X7/8 G. P.
6804505A07
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Elbow Connector Rotalock 1"3/4X7/8 G. P. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Connector |
| Material Description | ELBOW CONNECTOR ROTALOCK 1"3/4X7/8 G. P. |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Elbow |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.44 Kilogram |
| Net weight | 0.396 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.15 Liter |