
Safety, Pressure relief valve
119-9439
Head pressure valve 1/2"
119-9439
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Head pressure valve 1/2" |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Safety |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP-HEAD PRESSURE VALVE 1/2 IN |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Safety |
| Product Type | Pressure relief valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.372 Kilogram |
| Net weight | 1.253 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.379 Liter |