MW Insulation jacket, MINERAL WOOL, S14A-ST16-500
181H0229
Length [mm]: 500
181H0229
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S14a ST L500 FC MW |
Characteristic | Value |
|---|---|
| Model | S14A-ST16-500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 10 Kilogram |