PALKS1RH0410NDICROZAZLZBCZGWXXX
095C0157
Model code: PALKS1RH0410NDICROZAZLZBCZGWXXX
Palladio Screw Compressor
KS1RH0410NDIC ROZAZLZBCZGWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version:
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 2.6
Nominal displacement: 410 m³/h
Motor Size: 125 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 108-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: No
Economizer:
Oil Cooling: No
Oil Level Switch: 230/110 VAC
Oil Flow Switch: 10 l/min
Start Kit: No
Painting: 7034 grey ral colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A
KS1RH0410NDIC ROZAZLZBCZGWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version:
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 2.6
Nominal displacement: 410 m³/h
Motor Size: 125 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 108-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: No
Economizer:
Oil Cooling: No
Oil Level Switch: 230/110 VAC
Oil Flow Switch: 10 l/min
Start Kit: No
Painting: 7034 grey ral colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A
095C0157
Product specifications
Characteristic | Value | Description |
|---|---|---|
| DG Indicator Profile | Not relevant for dangerous goods | |
| Gross Weight Kg | 972 | |
| Material Description | KS1RH0410NDICROZAZLZBCZGWXXX | |
| Net Weight Kg | 887 |
Characteristic | Value | Description |
|---|---|---|
| Product group | Configurable Products & Variants | |
| Product line | Palladio | |
| Product Type | PAL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 972 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 887 Kilogram |