TRV set, Artificial, RTR 2000, RLV-KS, ½", Angle
013G2102
RLV-KS 1/2" A, RTR 7097 sensor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2102
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RLV-KS 1/2" A, RTR 7097 sensor |
| Design | Angle |
| DG Indicator Profile | Contains Gas |
| Material Description | RLV-KS 1/2" Angle + RTR7097 |
| Packaging type | Artificial |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | GAS + RLV-KS |
| RLV type | RLV-KS |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 23 °C |
| Sensor setting temperature [°C] [Min] | 14 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | ½" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.463 Kilogram |