
Solenoid valve, EV220B, Function: NC, NPT, 1, 11 m³/h, FKM
032U6540
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220B, EV220B, Quick selector, Quick selector, EV220B 15 - 50, Quick selector, EV220B, EV220B 15 - 50, EV220B 15 - 50
032U6540
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | C UL US LISTEDDNVGL-CG-0339GLcURus recognized |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1 |
| Connection standard | ANSI/ASME B1.20.1 |
| Connection type | NPT |
| Contains batteries | No |
| Cv value [gal/min] | 12.700 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 9.791 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 142.000 psi |
| Differential pressure [psi] [min] | 4.351 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Est. time to open, water [ms] | 300 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | NC |
| In scope of WEEE | Yes |
| Kv value [m³/h] | 11.000 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Valve EV220B 25B N 1F NC000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 20.0 bar |
| Max. test pressure [psig] | 290.0 psig |
| Max. Working Pressure [bar] | 12.4 bar |
| Max. Working Pressure [psig] | 180 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Media tolerance comments | Neutral mediaWater at max. 60°C/140 °F |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Open/close equalizing orifice | Optional Equalization orifice |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 25.00 mm |
| Orifice size fraction [in] | 1 in |
| Packing format | Multi pack |
| Parts Program name | EV220B 15 - 50 |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b8af40bc-3f7f-4177-bd55-c3503cccfc04 |
| SCIP dossier product name | EV220B 15-50 brass NC - solenoid valve |
| Seal Material | FKM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV220B 25B N 1F NC000 |
| Type designation | EV220B 25 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.445 Kilogram |
| Net weight | 1.383 Kilogram |
| Volume | 1.87 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423031566 |
| Proposition 65 | Cancer and Reproductive Harm |