BOCK, Connector, Valve
097B80691
Compressors spare parts, Set-solenoid coil 12V DC, Legacy BOCK ID: 80691
097B80691
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA34HA44HG34HG34 AHG34-2HG34-2 AHG44HG56 |
| Contains batteries | No |
| Description | Set-solenoid coil 12V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80691 |
Characteristic | Value |
|---|---|
| Material Description | Set-solenoid coil 12V DC |
| Power supply | 12V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554104 |