BOCK, Electrical component, Temperature sensor
097B80553
Compressors spare parts, Set-INTswitch part+screw. *EX, Legacy BOCK ID: 80553
097B80553
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG4EX-HG5EX-HG6 |
| Contains batteries | No |
| Description | Set-INTswitch part+screw. *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80553 |
| Material Description | Set-INTswitch part+screw. *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 834 Gram |
| Net weight | 834 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554708 |