BOCK, Housing, Motor Cover
097B80526
Compressors spare parts, Set-motor cover 11-22kW, Legacy BOCK ID: 80526
097B80526
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG2 CO2 T |
| Contains batteries | No |
| Description | Set-motor cover 11-22kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80526 |
| Material Description | Set-motor cover 11-22kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.1 Kilogram |
| Net weight | 11.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554876 |