BOCK, Connector, Valve
097B80490
Compressors spare parts, set-shut-off valve ø26,9x21, Legacy BOCK ID: 80490
097B80490
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F2 NH3 |
| Connection size [mm] | 19 mm |
| Connection type | Welding |
| Contains batteries | No |
| Description | set-shut-off valve ø26,9x21 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80490 |
| Material Description | set-shut-off valve ø26,9x21 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | shut off valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 725 Gram |
| Net weight | 725 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555064 |