BOCK, Compression component, Piston kit
097B80489
Compressors spare parts, Set-piston ø45, Legacy BOCK ID: 80489
097B80489
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F2 NH3 |
| Contains batteries | No |
| Description | Set-piston ø45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80489 |
Characteristic | Value |
|---|---|
| Material Description | Set-piston ø45 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
| type of component | piston |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 83 Gram |
| Net weight | 83 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555071 |