BOCK, Miscellaneous, Strainer
097B80382
Compressors spare parts, Set-oil strainer *EX, Legacy BOCK ID: 80382
097B80382
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG4EX-HG5 |
| Contains batteries | No |
| Description | Set-oil strainer *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80382 |
Characteristic | Value |
|---|---|
| Material Description | Set-oil strainer *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
| type of component | filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 191 Gram |
| Net weight | 191 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555699 |