
BOCK, Electrical component, E-box
097B80287
Compressors spare parts, Set-strip terminal, Legacy BOCK ID: 80287
097B80287
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG22 AHG34 AHG34-2 AHG4HG5HG6HG8 |
| Contains batteries | No |
| Description | Set-strip terminal |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80287 |
| Material Description | Set-strip terminal |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | E-box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49.9 Gram |
| Net weight | 49.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162556375 |