
BOCK, Connector, Valve
097B80279
Compressors spare parts, Set-oil return system, Legacy BOCK ID: 80279
097B80279
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG8EX-HG88HG8HG88 |
| Contains batteries | No |
| Description | Set-oil return system |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80279 |
| Material Description | Set-oil return system |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85.3 Gram |
| Net weight | 85.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162556405 |