BOCK, Pressure transmitter, Sensor
097B80275
Compressors spare parts, Set-oil press.sensor/INT250, Legacy BOCK ID: 80275
097B80275
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F88HA4HA5HA6HG4HG4 CO2HG5HG6HG7HG8HGZ7 |
| Contains batteries | No |
| Description | Set-oil press.sensor/INT250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80275 |
| Material Description | Set-oil press.sensor/INT250 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 320.1 Gram |
| Net weight | 291 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162556443 |