BOCK, Connector, Valve
097B80260
Compressors spare parts, Set-adapt.f.shut-off valve, Legacy BOCK ID: 80260
097B80260
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG4HG4 CO2HG5HG6 |
| Contains batteries | No |
| Description | Set-adapt.f.shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80260 |
| Material Description | Set-adapt.f.shut-off valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 930 Gram |
| Net weight | 930 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162556580 |