BOCK, Bearing component, Bearing bush
097B80176
Compressors spare parts, Set-bearing bush HH6, Legacy BOCK ID: 80176
097B80176
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA6HG6 |
| Contains batteries | No |
| Description | Set-bearing bush HH6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80176 |
Characteristic | Value |
|---|---|
| Material Description | Set-bearing bush HH6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
| type of component | bushing |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 154 Gram |
| Net weight | 140 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557297 |