BOCK, Bearing component, Bearing bush
097B80175
Compressors spare parts, Set-bearing bush HH4+5, Legacy BOCK ID: 80175
097B80175
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA4HA5HG4HG4 CO2HG5 |
| Contains batteries | No |
| Description | Set-bearing bush HH4+5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80175 |
Characteristic | Value |
|---|---|
| Material Description | Set-bearing bush HH4+5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
| type of component | bushing |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 176 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557303 |