BOCK, Connector, Valve
097B80172
Compressors spare parts, Set-shut-off valve ø16/sold., Legacy BOCK ID: 80172
097B80172
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F3 |
| Connection size [mm] | 16 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-shut-off valve ø16/sold. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80172 |
| Material Description | Set-shut-off valve ø16/sold. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | shut off valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 270 Gram |
| Net weight | 270 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894491 |