BOCK, Connector, Valve
097B70430
Compressors spare parts, Shut-off valve ø22+7/8", Legacy BOCK ID: 70430
097B70430
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 THG24 CO2 LTHG24 CO2 T |
| Connection size [in] | 7/8 in |
| Connection size [mm] | 22 mm |
| Connection type | Soldering/welding |
| Contains batteries | No |
| Description | Shut-off valve ø22+7/8" |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 70430 |
| Material Description | Shut-off valve ø22+7/8" |
| material no. of component | 1.0715 |
| material of component | 11SMn30 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | shut off valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 670 Gram |
| Net weight | 670 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162943342 |