BOCK, Compression component, Ring
097B70324
Compressors spare parts, Tapered compr.ring pis.55 chr., Legacy BOCK ID: 70324
097B70324
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG22EX-HG34HA22HA34HG22HG34HG34-2HG4 |
| Contains batteries | No |
| Description | Tapered compr.ring pis.55 chr. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 70324 |
| Material Description | Tapered compr.ring pis.55 chr. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.7 Gram |
| Net weight | 6.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895573 |